Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|---|
R 3,5224 - R 3,7815 | 2840 In stock - Delivery conditions may apply, visit our FAQs |
0.039 in
1.0 mm
|
M6
|
Natural
|
PA
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
R 4,1987 - R 4,5494 | 2537 In stock - Delivery conditions may apply, visit our FAQs |
0.039 in
1.0 mm
|
M6
|
Natural
|
PA
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
R 7,9184 - R 8,6061 | 9900 In stock - Delivery conditions may apply, visit our FAQs |
0.039 in
1.0 mm
|
M6
|
Natural
|
PA
|
2.362 in
60.0 mm
|
Crossed Drive
|
||
R 7,0704 - R 7,0704 | 16990 In stock - Delivery conditions may apply, visit our FAQs |
0.051 in
1.3 mm
|
M8
|
Natural
|
PA
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
R 10,4172 - R 10,4172 | 11500 In stock - Delivery conditions may apply, visit our FAQs |
0.051 in
1.3 mm
|
M8
|
Natural
|
PA
|
1.969 in
50.0 mm
|
Crossed Drive
|
||
R 15,0536 - R 15,0536 | Request the lead time here |
0.059 in
1.5 mm
|
M10
|
Natural
|
PA
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
R 1,7048 - R 1,9414 | 2740 In stock - Delivery conditions may apply, visit our FAQs |
0.02 in
0.5 mm
|
M2.5
|
Natural
|
Nylon
|
0.177 in
4.5 mm
|
Slotted Drive
|
||
R 1,6203 - R 1,84 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
Natural
|
PA
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
R 1,7471 - R 2,0139 | 11803 In stock - Delivery conditions may apply, visit our FAQs |
0.02 in
0.5 mm
|
M3
|
Natural
|
PA
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
R 1,6344 - R 1,8835 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.028 in
0.7 mm
|
M4
|
Natural
|
PA
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
R 1,7612 - R 2,0284 | 20015 In stock - Delivery conditions may apply, visit our FAQs |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
R 2,5502 - R 2,7962 | 21000 In stock - Delivery conditions may apply, visit our FAQs |
0.031 in
0.8 mm
|
M5
|
Natural
|
PA
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
R 2,7615 - R 2,9846 | 9966 In stock - Delivery conditions may apply, visit our FAQs |
0.031 in
0.8 mm
|
M5
|
Natural
|
PA
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
R 3,3674 - R 3,6366 | 291000 In stock - Delivery conditions may apply, visit our FAQs |
0.039 in
1.0 mm
|
M6
|
Natural
|
PA
|
0.256 in
6.5 mm
|
Slotted Drive
|
||
R 3,466 - R 3,7815 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.039 in
1.0 mm
|
M6
|
Natural
|
PA
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
R 5,4187 - R 5,4187 | 3600 In stock - Delivery conditions may apply, visit our FAQs |
0.039 in
1.0 mm
|
M6
|
Natural
|
PA
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
R 5,6795 - R 5,6795 | 356 In stock - Delivery conditions may apply, visit our FAQs |
0.051 in
1.3 mm
|
M8
|
Natural
|
PA
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
R 7,1428 - R 7,1428 | Request the lead time here |
0.051 in
1.3 mm
|
M8
|
Natural
|
PA
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
R 13,2135 - R 13,2135 | Request the lead time here |
0.051 in
1.3 mm
|
M8
|
Natural
|
PA
|
3.15 in
80.0 mm
|
Slotted Drive
|
||
R 17,584 - R 39,9492 | 1639 In stock - Delivery conditions may apply, visit our FAQs |
0.059 in
1.5 mm
|
M10
|
Natural
|
Nylon
|
3.15 in
80.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.