Menu Search

Masking Straight Cap & Plug - 5.9 mm | 0.232 in Cap Inside Diameter, 180 °C | 356 °F Temperature, Black Inside Height Black

This cap is made of black EPDM and can withstands operating temperature of up to 180 C to protect studs, pins or tube ends providing an excellent masking solution. It can also be used as a plug to mask threaded and non threaded holes. 
Item code:

1516433

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on +27 (0) 11 314 8750 or email sales@essentracomponents.co.za
Standard pack: 250

Order any quantity

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Ethylene Propylene Diene Monomer Rubber
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us