19-0000-1
Quantity | Unit price |
---|---|
1000 + | R 1,9841 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | Silicone |
Compatible Thread Sizes (All) | M6 |
Compatible Hole Diameter | 5.5 mm |
Compatible Hole Diameter | 0.217 in |
Fitting Height | 5.0 mm |
Fitting Height | 0.197 in |
Pull Tab Length | 16.3 mm |
Pull Tab Length | 0.642 in |
Pull Tab Diameter | 4.0 mm |
Pull Tab Diameter | 0.157 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue