1220430
Quantity | Unit price |
---|---|
1 - 14 | R 510,1396 |
15 - 149 | R 218,1503 |
150 + | R 205,4325 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | PP |
---|---|
Caster Housing Material | PU |
Colour | Grey |
Caster Type | Levina Castor |
Mount Type | Bolt Fixed Plate |
Load Capacity | 100.0 kg |
Load Capacity | 100.0 kg |
Wheel Width | 32.0 mm |
Wheel Width | 1.26 in |
Wheel Diameter | 125.0 mm |
Wheel Diameter | 4.921 in |
Caster Housing Full Material | Polyurethane |
Caster Housing Finish | No Finish |
Overall Height | 161.0 mm |
Overall Height | 6.339 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.