Menu Search

Threaded Stem Castor 40.0 mm 25.0 kg Grey

Fast Foot mount provides exceptional retention strength whilst the rubber foot provides skid resistance and vibration control.
Item code:

1489474

72 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
12 - 71 R 151,0184
72 + R 59,3676
Standard pack: 72

Order in multiple of 12

Total price:

R 1 812,22

12 x R 151,0184

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material PP
Caster Housing Material Steel
Colour Grey
Caster Type Threaded Stem Castor With Brake
Mount Type Threaded Stem
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Commodity Code 8302200090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us