Menu Search

Caster 75.0 mm 60.0 kg Bolt Hole Dark Grey

Black Natural Rubber Castor Tyre that is suitable for heavier duty applications such as trolleys, cabinets, waste equipment and workstations.
Item code:

491045

52 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 31 R 220,8393
32 + R 117,9946
Standard pack: 32

Order any quantity

Total price:

R 220,84

1 x R 220,8393

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Dark Grey
Caster Type Bolt Hole Castor
Mount Type Bolt Hole
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us