Menu Search

Caster 75.0 mm 60.0 kg Bolt Hole Dark Grey

Black Bolt Hole Castor with brake made from thermoplastic rubber. For applications where a low level strong castor is required.
Item code:

491051

60 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 31 R 332,2909
32 + R 177,6294
Standard pack: 32

Order any quantity

Total price:

R 332,29

1 x R 332,2909

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Dark Grey
Caster Type Bolt Hole Castor With Brake
Mount Type Bolt Hole
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us