Menu Search

Threaded Stem Castor With Brake 100.0 mm 80.0 kg Dark Grey

Black synthetic rubber tyre and zinc plated steel housing.
Item code:

497965

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 15 R 585,6369
16 + R 297,3047
Standard pack: 16

Order any quantity

Total price:

R 585,64

1 x R 585,6369

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Dark Grey
Caster Type Threaded Stem Castor With Brake
Mount Type Threaded Stem
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us