Menu Search

Membrane Entry Grommet - Plate Mounted

In stock

Cable Entry System Grommets are a tool-free entry and connecting technology for machines and equipment. Available in a selection of sizes, most of the range are open and feature a slot and bore. A closed option that does not have a slot and bore is also available. Made from Black TPE TPV, these grommets have an IP65 protection grade. They are suitable for use in temperatures ranging from -30C up to 100C. An accompanying Cable Entry System Plate is available to purchase separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Hole Diameter All
9 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
R 4,6018 - R 4,6018 14477 In stock - Delivery conditions may apply, visit our FAQs
R 40,2262 - R 45,5229 Request the lead time here
22.3 mm
R 40,2262 - R 98,8877 2739 In stock - Delivery conditions may apply, visit our FAQs
22.3 mm
R 40,2262 - R 45,5229 74 In stock - Delivery conditions may apply, visit our FAQs
22.3 mm
R 40,2262 - R 45,5229 1110 In stock - Delivery conditions may apply, visit our FAQs
22.3 mm
R 40,2262 - R 45,5229 418 In stock - Delivery conditions may apply, visit our FAQs
22.3 mm
R 40,2262 - R 45,5229 2236 In stock - Delivery conditions may apply, visit our FAQs
22.3 mm
R 40,2262 - R 45,5229 20 In stock - Delivery conditions may apply, visit our FAQs
22.3 mm
R 40,2262 - R 45,5229 25 In stock - Delivery conditions may apply, visit our FAQs
22.3 mm
Grommet 34.0 mm Silicone Rubber Black

1258288

Price Range
R 4,6018 - R 4,6018

Stock Levels
14477 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Material
    Silicone Rubber
Cable Grommet 3.0 mm 5.0 mm TPE;TPV Black

1334532

Price Range
R 45,5229 - R 40,2262

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.0 mm
  • Colour
    Black
Cable Grommet 11.0 mm 13.0 mm TPE;TPV Black

1334536

Price Range
R 98,8877 - R 40,2262

Stock Levels
2739 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
Cable Grommet 7.0 mm 9.0 mm TPE;TPV Black

1334534

Price Range
R 45,5229 - R 40,2262

Stock Levels
74 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
Cable Grommet 15.0 mm 16.0 mm TPE;TPV Black

1334538

Price Range
R 45,5229 - R 40,2262

Stock Levels
1110 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
Grommet 3.0 mm (ID) 22.2 mm TPE;TPV Black

1334533

Price Range
R 45,5229 - R 40,2262

Stock Levels
418 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
Cable Grommet 13.0 mm 15.0 mm TPE;TPV Black

1334537

Price Range
R 45,5229 - R 40,2262

Stock Levels
2236 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
Cable Grommet 9.0 mm 11.0 mm TPE;TPV Black

1334535

Price Range
R 45,5229 - R 40,2262

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
Cable Grommet 22.3 mm 22.2 mm TPE;TPV Black

1334539

Price Range
R 45,5229 - R 40,2262

Stock Levels
25 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
  • Material
    TPE;TPV