Menu Search

Miniature Linear Rail 3.0 595.0 Stainless Steel

This 3mm Miniature Linear Rail is used to support and steer moving loads. They are smaller and lighter than typical linear rails, making them appropriate for applications with restricted space and weight. Made of stainless steel for strength, stiffness, and corrosion resistance.
Item code:

20175290

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 2 R 5 610,702
3 - 4 R 5 330,2576
5 - 9 R 5 049,6318
10 + R 4 488,5616
Standard pack: 1

Order in multiple of 1

Total price:

R 5 610,70

1 x R 5 610,702

Specifications

Imperial
Metric
SKU attributes
Rail Type Standard width
l1 595.0
l2 10.0
l3 2.5
h1 2.6
For screws M1.6
w1 3.0
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us