Menu Search

Twist Ties Adhesive 10.2 mm PA Natural

This kurly lock has a flexible adhesive base so that it can be mounted to contoured surfaces. To use, simply place your cables into the open space and twist the two arms together to secure the fastening. Untwist to remove bundle. Manufactured from natural nylon.
Item code:

TLFB-350-01A1

2789 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 10,1163
5000 + R 8,7231
Standard pack: 1000

Order in multiple of 1000

Total price:

R 10 116,30

1000 x R 10,1163

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Ball
Base Material Rubber Based Adhesive
Colour Natural
Mounting Method Adhesive
Material Flammability Standard UL94 V-2
Full Material Polyamide 66
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us