Quantity | Unit price |
---|---|
1 - 9 | R 461,2858 |
10 - 49 | R 191,6208 |
50 - 99 | R 182,0257 |
100 - 199 | R 172,4587 |
200 + | R 165,4378 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 |
---|---|
Knob Diameter | 50.0 mm |
Knob Diameter | 1.969 in |
Knob Height | 64.0 mm |
Knob Height | 2.52 in |
Stem Diameter | 37.0 mm |
Stem Diameter | 1.457 in |
Thread Length | 20.0 mm |
Thread Length | 0.787 in |
Weight | 79.0 g |
Weight | 0.2 lbs |
Colour | Black |
Commodity Code | 3926909790 |
Knob Style | Mushroom |
Mount Type | Threaded Insert |
Knob Material | PP |
Mounting Method | Threaded |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue