Menu Search

Mushroom Knob 51.6 mm M6 Phenolic Black

Item code:

MLO-1

2 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 154,8085
5 - 9 R 140,735
10 - 19 R 127,9409
20 + R 116,3099
Standard pack: 1

Order in multiple of 1

Total price:

R 154,81

1 x R 154,8085

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Colour Black
Commodity Code 3926300090
Knob Style Round Mushroom
Mount Type Threaded Insert
Knob Material Phenolic
Mounting Method Threaded

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us