Menu Search

Mushroom Knob 51.6 mm M12 Phenolic Black

Item code:

MLO-4

48 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 148,3879
5 - 9 R 134,8981
10 - 19 R 122,6346
20 + R 111,486
Standard pack: 1

Order in multiple of 1

Total price:

R 148,39

1 x R 148,3879

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M12
Colour Black
Commodity Code 3926300090
Knob Style Round Mushroom
Mount Type Threaded Insert
Knob Material Phenolic
Mounting Method Threaded

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us