WS-1-01
Quantity | Unit price |
---|---|
1000 - 4999 | R 2,0131 |
5000 - 9999 | R 1,9752 |
10000 - 24999 | R 1,9347 |
25000 + | R 1,8939 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Push In |
Material | PA |
Saddle Type | Rectangular |
Compatible Hole Diameter | 4.7 mm |
Compatible Hole Diameter | 0.185 in |
Depth | 5.6 mm |
Depth | 0.220 in |
Height | 13.2 mm |
Height | 0.520 in |
Inside Height | 4.8 mm |
Inside Height | 0.189 in |
Inside Width | 11.1 mm |
Inside Width | 0.437 in |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | 0.063 in |
Overall Width | 15.4 mm |
Overall Width | 0.606 in |
Panel Thickness Range | 1.6 mm |
Panel Thickness Range | 0.063 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E71558 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.