Menu Search

Non-Locking Wire Saddles

In stock

Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.

Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.

These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 HB, UL94 V0 and UL94 V2 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Base Width Inside Height Maximum Compatible Panel Thickness Base Length View
R 2,3771 - R 2,5266 Request the lead time here
11.1 mm
4.8 mm
R 2,5652 - R 3,1063 Request the lead time here
11.1 mm
18.8 mm
R 4,2471 - R 4,8889 Request the lead time here
11.1 mm
4.8 mm
R 4,2471 - R 4,8889 Request the lead time here
11.1 mm
18.8 mm
10107966 R 3,1524 - R 3,9848 Request the lead time here
6.4 mm
7.9 mm
8.7 mm
R 5,4114 - R 6,1488 Request the lead time here
21.2 mm
19.0 mm
2.0 mm
R 5,4114 - R 6,1488 Request the lead time here
21.2 mm
19.0 mm
1.6 mm
R 4,7055 - R 5,3468 Request the lead time here
28.7 mm
25.1 mm
2.0 mm
R 4,2471 - R 4,8889 Request the lead time here
4.2 mm
R 4,2471 - R 4,8889 Request the lead time here
11.1 mm
9.7 mm
R 4,2471 - R 4,8889 Request the lead time here
11.1 mm
26.7 mm
R 4,6735 - R 5,3408 Request the lead time here
20.3 mm
R 5,6834 - R 6,4774 Request the lead time here
20.3 mm
R 5,7139 - R 6,5079 Request the lead time here
5.6 mm
3.5 mm
20.3 mm
5.7 mm
1.6 mm
8.5 mm
R 4,2471 - R 4,8889 Request the lead time here
6.8 mm
3.0 mm
R 4,5527 - R 5,1944 Request the lead time here
10.2 mm
11.4 mm
R 4,5527 - R 5,1944 Request the lead time here
10.2 mm
5.7 mm
R 5,8972 - R 6,783 Request the lead time here
6.8 mm
8.0 mm
18.0 mm
3.0 mm
2.6 mm
5.6 mm
R 5,6834 - R 6,5079 Request the lead time here
10.2 mm
11.4 mm
R 5,6834 - R 6,5079 Request the lead time here
10.2 mm
5.7 mm
  • of 6
Cable Grommet 4.8 mm 11.1 mm Nylon 6/6

10037591

Price Range
R 2,5266 - R 2,3771

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Cable Grommet Snap-Lock 18.8 mm 11.1 mm Nylon 6/6

10037638

Price Range
R 3,1063 - R 2,5652

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Inside Height
    18.8 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle 4.8 mm 11.1 mm Nylon 6/6 Natural

10037751

Price Range
R 4,8889 - R 4,2471

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
Wire Saddle 18.8 mm 11.1 mm Nylon 6/6 Natural

10037799

Price Range
R 4,8889 - R 4,2471

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    18.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
Wire Saddle Push In 8.7 mm 6.4 mm PA

10107966

Price Range
R 3,9848 - R 3,1524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Blind Hole
  • Compatible Hole Diameter
    7.9 mm
  • Inside Height
    8.7 mm
Cable Grommet 19.0 mm 21.2 mm Nylon 6/6

10111536

Price Range
R 6,1488 - R 5,4114

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    19.0 mm
  • Inside Width
    21.2 mm
  • Maximum Compatible Panel Thickness
    2.0 mm
Cable Grommet 19.0 mm 21.2 mm Nylon 6/6

10111550

Price Range
R 6,1488 - R 5,4114

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Inside Height
    19.0 mm
  • Inside Width
    21.2 mm
  • Maximum Compatible Panel Thickness
    1.6 mm
Cable Grommet Push In 25.1 mm 28.7 mm PA

10111680

Price Range
R 5,3468 - R 4,7055

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    25.1 mm
  • Inside Width
    28.7 mm
  • Maximum Compatible Panel Thickness
    2.0 mm
Wire Saddle 4.2 mm Nylon 6/6 Natural

10037454

Price Range
R 4,8889 - R 4,2471

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Side Entry
  • Inside Height
    4.2 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle 9.7 mm 11.1 mm Nylon 6/6 Natural

10037775

Price Range
R 4,8889 - R 4,2471

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    9.7 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
Wire Saddle 26.7 mm 11.1 mm Nylon 6/6 Natural

10037812

Price Range
R 4,8889 - R 4,2471

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    26.7 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
Wire Saddle 4.75 mm 5.6 mm Natural Nylon 6/6

10038147

Price Range
R 5,3408 - R 4,6735

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Width
    20.3 mm
  • Maximum Panel Thickness
    1.19 mm
  • Panel Thickness Range
    1.19 mm
Wire Saddle 4.75 mm 5.6 mm Natural Nylon 6/6

10038161

Price Range
R 6,4774 - R 5,6834

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Width
    20.3 mm
  • Maximum Panel Thickness
    1.19 mm
  • Panel Thickness Range
    1.19 mm
Cable Grommet Arrowhead, Winged 5.7 mm 5.6 mm PA

10037478

Price Range
R 6,5079 - R 5,7139

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Arrowhead, Winged
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    3.5 mm
  • Compatible Panel Thickness Range
    0.5 - 1.6 mm
Wire Saddle 3.0 mm 6.8 mm Nylon 6/6 Natural

10037515

Price Range
R 4,8889 - R 4,2471

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Side Entry
  • Inside Height
    3.0 mm
  • Inside Width
    6.8 mm
Wire Saddle 11.4 mm 10.2 mm Nylon 6/6 Natural

10037348

Price Range
R 5,1944 - R 4,5527

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Saddle Type
    Side Entry
  • Depth
    5.6 mm
  • Inside Height
    11.4 mm
Wire Saddle 5.7 mm 10.2 mm Nylon 6/6 Natural

10037386

Price Range
R 5,1944 - R 4,5527

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Saddle Type
    Side Entry
  • Inside Height
    5.7 mm
  • Inside Width
    10.2 mm
Cable Grommet Push-in 3.0 mm 6.8 mm PA

10037522

Price Range
R 6,783 - R 5,8972

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push-in
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    8.0 mm
  • Compatible Panel Thickness Range
    1.6 - 2.6 mm
Wire Saddle 11.4 mm 10.2 mm Nylon 6/6 Natural

10037355

Price Range
R 6,5079 - R 5,6834

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Saddle Type
    Side Entry
  • Depth
    5.6 mm
  • Inside Height
    11.4 mm
Wire Saddle 5.7 mm 10.2 mm Nylon 6/6 Natural

10037393

Price Range
R 6,5079 - R 5,6834

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Saddle Type
    Side Entry
  • Inside Height
    5.7 mm
  • Inside Width
    10.2 mm