Menu Search

Cap 8.0 mm (ID) 22.0 mm (H) PE Black

Standard round end caps are ideal for protecting threaded or non-threaded tubing, pipes and rods, the design of these longer caps helps to prevent accidental displacement.
Item code:

3606000

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 9,8935
1000 - 1999 R 4,5831
2000 - 4999 R 3,1385
5000 + R 2,6337
Standard pack: 1000

Order in multiple of 100

Total price:

R 989,35

100 x R 9,8935

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us