Menu Search

Cap 12.0 mm (ID) 22.0 mm (H) PE Black

Standard round end caps are ideal for protecting threaded or non-threaded tubing, pipes and rods, the design of these longer caps helps to prevent accidental displacement.
Item code:

3613000

5793 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 5,5471
1000 - 1999 R 5,0428
2000 - 4999 R 4,5844
5000 - 9999 R 4,1676
10000 + R 3,7887
Standard pack: 1000

Order in multiple of 100

Total price:

R 554,71

100 x R 5,5471

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us