Menu Search

Cap 17.6 mm (ID) 21.0 mm (H) PE Natural

Standard round end caps are ideal for protecting threaded or non-threaded tubing, pipes and rods. The design of these longer caps helps to prevent accidental displacement.
Item code:

3618000

50895 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 13,5596
1000 - 1999 R 6,2814
2000 + R 2,9848
Standard pack: 1000

Order in multiple of 100

Total price:

R 1 355,96

100 x R 13,5596

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us