Menu Search

Cap 23.0 mm (ID) 27.6 mm (H) PE Yellow

Standard round end caps are ideal for protecting threaded or non-threaded tubing, pipes and rods, the design of these longer caps helps to prevent accidental displacement.
Item code:

3625000

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
75 - 749 R 17,6778
750 - 1499 R 8,189
1500 - 2999 R 6,0794
3000 + R 4,6967
Standard pack: 750

Order in multiple of 75

Total price:

R 1 325,84

75 x R 17,6778

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Low Density Polyethylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us