Menu Search

Cap 91.0 mm (ID) 30.0 mm (H) PE Black

Standard round end caps are ideal for protecting threaded or non-threaded tubing, pipes and rods. The design of these longer caps helps to prevent accidental displacement.
Item code:

3668500

341 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 R 133,387
200 + R 61,7903
Standard pack: 200

Order in multiple of 20

Total price:

R 2 667,74

20 x R 133,387

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Thermoplastic Elastomer
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us