Menu Search

Cable Grommet 7.0 mm 10.0 mm 13.5 mm 5.9 mm

Provides protection against abrasion for wires passing through metal panels with sharp edges.
Item code:

042070169907

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 21,5679
500 - 999 R 11,4047
1000 + R 9,1716
Standard pack: 500

Order in multiple of 50

Total price:

R 1 078,40

50 x R 21,5679

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Type Bushing
Body Diameter 13.5 mm
Body Length 9.7 mm
Compatible Hole Diameter 10.0 mm
Inside Diameter 7.0 mm
Overall Diameter 13.5 mm
Overall Height 9.7 mm
Panel Thickness 5.9 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us