Menu Search

Open Snap-fit Bushings

In stock

Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.

Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.

  • Materials: Heat Stabilised Nylon 6/6 and Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Minimum Panel Thickness Maximum Cable Bundle Diameter Mounting Hole Diameter Maximum Panel Thickness View
R 2,1839 - R 4,361 897 In stock - Delivery conditions may apply, visit our FAQs
17.6 mm
R 3,0293 - R 4,419 Request the lead time here
4.8 mm
R 4,5612 - R 6,6781 Request the lead time here
14.5 mm
R 4,6968 - R 6,8767 6275 In stock - Delivery conditions may apply, visit our FAQs
9.9 mm
R 6,0218 - R 8,015 Request the lead time here
29.7 mm
R 1,5498 - R 3,5497 3687 In stock - Delivery conditions may apply, visit our FAQs
12.2 mm
R 3,0997 - R 6,2155 920 In stock - Delivery conditions may apply, visit our FAQs
22.9 mm
R 3,8033 - R 5,0623 7187 In stock - Delivery conditions may apply, visit our FAQs
12.3 mm
R 4,0043 - R 4,9438 2511 In stock - Delivery conditions may apply, visit our FAQs
6.7 mm
R 8,7677 - R 10,6089 4148 In stock - Delivery conditions may apply, visit our FAQs
22.2 mm
R 2,8602 - R 4,8246 1080 In stock - Delivery conditions may apply, visit our FAQs
20.4 mm
R 1,7894 - R 4,0857 Request the lead time here
14.3 mm
R 2,4657 - R 4,955 2523 In stock - Delivery conditions may apply, visit our FAQs
24.5 mm
R 5,6868 - R 8,3261 3407 In stock - Delivery conditions may apply, visit our FAQs
10.5 mm
R 4,1157 - R 5,0812 Request the lead time here
7.9 mm
R 5,1749 - R 7,5767 5985 In stock - Delivery conditions may apply, visit our FAQs
26.6 mm
R 4,0436 - R 4,9922 5107 In stock - Delivery conditions may apply, visit our FAQs
6.6 mm
R 1,392 - R 3,1874 5930 In stock - Delivery conditions may apply, visit our FAQs
9.2 mm
R 1,8035 - R 7,4905 Request the lead time here
19.5 mm
R 4,8598 - R 7,1152 5000 In stock - Delivery conditions may apply, visit our FAQs
9.0 mm
  • of 2
Snap Fit Bushing 22.0 mm 0.693 in 0.8-1.6 mm PA Black

PGSA-1822A

Price Range
R 4,361 - R 2,1839

Stock Levels
897 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    17.6 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 7.0 mm 0.189 in 0.4-1.0 mm PA Black

PGSA-0407A

Price Range
R 4,419 - R 3,0293

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    4.8 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 0.748 in 0.570 in 1.2-3.3 mm PA Black

PGSB-1519A

Price Range
R 6,6781 - R 4,5612

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    14.5 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 14.3 mm 0.390 in 0.8-3.2 mm PA Black

PGSB-3A

Price Range
R 6,8767 - R 4,6968

Stock Levels
6275 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    9.9 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 34.9 mm 1.169 in 0.8-3.2 mm PA Black

PGSB-7A

Price Range
R 8,015 - R 6,0218

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    29.7 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 16.0 mm 0.480 in 1.0-1.4 mm PA Black

PGSA-1316A

Price Range
R 3,5497 - R 1,5498

Stock Levels
3687 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    12.2 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 27.1 mm 0.902 in 0.4-1.0 mm PA Black

PGSA-2327A

Price Range
R 6,2155 - R 3,0997

Stock Levels
920 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    22.9 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 16.5 mm 0.484 in 0.7-3.3 mm PA Black

PGSB-1216A

Price Range
R 5,0623 - R 3,8033

Stock Levels
7187 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    12.3 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 9.5 mm 6.7 mm 0.8-3.2 mm PA Black

PGSB-1A

Price Range
R 4,9438 - R 4,0043

Stock Levels
2511 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    6.7 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 27.8 mm 0.874 in 0.8-3.2 mm PA Black

PGSB-5A

Price Range
R 10,6089 - R 8,7677

Stock Levels
4148 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    22.2 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 25.0 mm 0.803 in 0.8-3.0 mm PA Black

PGSB-9A

Price Range
R 4,8246 - R 2,8602

Stock Levels
1080 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    20.4 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 19.0 mm 0.563 in 1.0-1.5 mm PA Black

PGSA-1519A

Price Range
R 4,0857 - R 1,7894

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    14.3 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 29.0 mm 0.965 in 0.4-1.1 mm PA Black

PGSA-2529A

Price Range
R 4,955 - R 2,4657

Stock Levels
2523 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    24.5 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 16.0 mm 0.413 in 1.2-3.5 mm PA Black

PGSB-1316A

Price Range
R 8,3261 - R 5,6868

Stock Levels
3407 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    10.5 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 11.1 mm 0.311 in 0.8-3.2 mm PA Black

PGSB-2A

Price Range
R 5,0812 - R 4,1157

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    7.9 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 31.8 mm 1.047 in 0.8-3.2 mm PA Black

PGSB-6A

Price Range
R 7,5767 - R 5,1749

Stock Levels
5985 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    26.6 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 9.5 mm 0.260 in 0.7-1.7 mm PA Black

PGSB-0609A

Price Range
R 4,9922 - R 4,0436

Stock Levels
5107 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    6.6 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 13.0 mm 0.362 in 1.0-1.5 mm PA Black

PGSA-1013A

Price Range
R 3,1874 - R 1,392

Stock Levels
5930 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    9.2 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 24.0 mm 0.768 in 1.0-1.6 mm PA Black

PGSA-2024A

Price Range
R 7,4905 - R 1,8035

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    19.5 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 13.0 mm 0.354 in 0.8-3.5 mm PA Black

PGSB-1013A

Price Range
R 7,1152 - R 4,8598

Stock Levels
5000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    9.0 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 22.0 mm 0.681 in 1.0-3.5 mm PA Black

PGSB-1822A

Price Range
R 6,3364 - R 4,7606

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    17.3 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 38.1 mm 1.248 in 0.8-3.2 mm PA Black

PGSB-8A

Price Range
R 7,3302 - R 5,5073

Stock Levels
56119 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    31.7 mm
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing 25.4 mm 20.2 mm 0.8-3.2 mm PA Black

NM22OCB1000

Price Range
R 1,4784 - R 1,2218

Stock Levels
2200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Maximum Cable Bundle Diameter
    20.2 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2