Menu Search

Pan Head Seal Screw M4 12.0 303 Stainless Steel

Pan Head Seal Screws with phillips drive is designed for the screw to protect applications against dirt, fluids or gases. Used in threaded and non-threaded holes in applications such as cabinets, or motors. Made of stainless steel, reusable and suitable for temperatures from -100°C to +260°C.
Item code:

20223762

480 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 38,7019
50 - 99 R 30,9617
100 - 199 R 29,0265
200 - 499 R 27,0913
500 + R 25,1563
Standard pack: 1

Order in multiple of 1

Total price:

R 38,70

1 x R 38,7019

Specifications

Imperial
Metric
SKU attributes
d1 M4
l1 12.0
h1 max 3.1
d2 max 8.0
d3 ±0.05 4.5
Material 303 Stainless Steel
Drive Type Philips Drive
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us