Menu Search

Pan Head Seal Screw M8 12.0 303 Stainless Steel

Pan Head Seal Screws with phillips drive is designed for the screw to protect applications against dirt, fluids or gases. Used in threaded and non-threaded holes in applications such as cabinets, or motors. Made of stainless steel, reusable and suitable for temperatures from -100°C to +260°C.
Item code:

20223885

8 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 68,938
50 - 99 R 55,1505
100 - 199 R 51,7034
200 - 499 R 48,2565
500 + R 44,8097
Standard pack: 1

Order in multiple of 1

Total price:

R 68,94

1 x R 68,938

Specifications

Imperial
Metric
SKU attributes
d1 M8
l1 12.0
h1 max 6.0
d2 max 16.0
d3 ±0.05 8.5
Material 303 Stainless Steel
Drive Type Philips Drive
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us