Menu Search

Pan Head Seal Screw M3 40.0 303 Stainless Steel

Pan Head Seal Screws with phillips drive is designed for the screw to protect applications against dirt, fluids or gases. Used in threaded and non-threaded holes in applications such as cabinets, or motors. Made of stainless steel, reusable and suitable for temperatures from -100°C to +260°C.
Item code:

20228774

6057 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 55,6343
50 - 99 R 44,5073
100 - 199 R 41,7257
200 - 499 R 38,944
500 + R 36,1622
Standard pack: 1

Order in multiple of 1

Total price:

R 55,63

1 x R 55,6343

Specifications

Imperial
Metric
SKU attributes
d1 M3
l1 40.0
h1 max 2.4
d2 max 6.0
d3 ±0.05 3.6
Material 303 Stainless Steel
Drive Type Philips Drive
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us