Menu Search

Pan Head Seal Screw M4 35.0 303 Stainless Steel

Pan Head Seal Screws with phillips drive is designed for the screw to protect applications against dirt, fluids or gases. Used in threaded and non-threaded holes in applications such as cabinets, or motors. Made of stainless steel, reusable and suitable for temperatures from -100°C to +260°C.
Item code:

20228798

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 57,4483
50 - 99 R 45,9585
100 - 199 R 43,0862
200 - 499 R 40,2138
500 + R 37,3413
Standard pack: 1

Order in multiple of 1

Total price:

R 57,45

1 x R 57,4483

Specifications

Imperial
Metric
SKU attributes
d1 M4
l1 35.0
h1 max 3.1
d2 max 8.0
d3 ±0.05 4.5
Material 303 Stainless Steel
Drive Type Philips Drive
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us