Menu Search

Panel Clamp 85.0 mm 40.0 mm Black Coated

Item code:

07812E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 200,0139
50 - 249 R 105,5634
250 + R 95,8996
Standard pack: 50

Order any quantity

Total price:

R 200,01

1 x R 200,0139

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Body Material Zamak
Finish Black Coated
Overall Height 18.0 mm
Overall Length 85.0 mm
Overall Width 40.0 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us