Menu Search

Panel Clamp 46.0 mm 46.0 mm No Finish

Item code:

4621E

850 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 29,3017
50 + R 21,0063
Standard pack: 50

Order any quantity

Total price:

R 29,30

1 x R 29,3017

Add sample +

Specifications

Imperial
Metric
SKU attributes
Body Material Nylon
Finish No Finish
Overall Height 30.0 mm
Overall Length 46.0 mm
Overall Width 46.0 mm
Full Material Stainless Steel
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us