Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Maximum Panel Thickness A | Hole Diameter A | Screw Size | Maximum Panel Thickness B | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
R 2,1912 - R 3,1842 | 17139 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
M3.5
|
|
0.874 in
22.2 mm
|
||
R 1,6608 - R 2,7475 | Request the lead time here |
0.063 in
1.6 mm
|
|
M3.5
|
|
0.5 in
12.7 mm
|
||
R 1,7864 - R 2,987 | 12798 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
M3.5
|
|
0.752 in
19.1 mm
|
||
R 1,4515 - R 2,4234 | 1776 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
M3.5
|
|
0.252 in
6.4 mm
|
||
R 1,7166 - R 2,8743 | 1836 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
M4
|
|
0.626 in
15.9 mm
|
||
R 1,5492 - R 2,5784 | 8730 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
M4
|
|
0.374 in
9.5 mm
|
||
R 3,4994 - R 4,0031 | 2751 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
R 1,7864 - R 2,987 | 5112 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
M4
|
|
0.752 in
19.1 mm
|
||
R 1,6608 - R 2,7475 | 24060 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
M4
|
|
0.5 in
12.7 mm
|
||
R 3,4994 - R 4,0031 | 53820 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
R 1,4515 - R 2,4234 | 2865 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
M4
|
|
0.252 in
6.4 mm
|
||
R 2,1912 - R 3,1842 | 8637 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
M4
|
|
0.874 in
22.2 mm
|
||
R 3,4994 - R 4,0031 | 17577 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
R 1,7166 - R 2,8743 | 5480 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
M3.5
|
|
0.626 in
15.9 mm
|
||
R 1,5492 - R 2,5784 | 1059 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
M3.5
|
|
0.374 in
9.5 mm
|
||
R 3,4994 - R 4,0031 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.