Menu Search

Male To Female Standoff Hexagonal 5.0 mm M2.5 18.0 mm

Item code:

304218041556

244 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 31,888
500 - 999 R 23,9393
1000 + R 20,8953
Standard pack: 100

Order in multiple of 100

Total price:

R 3 188,80

100 x R 31,888

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Stainless Steel
Full Material Stainless Steel
Spacer Shape Hexagonal
Thread Type Metric
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us