Menu Search

Male To Female Standoff Hexagonal 5.0 mm M3 10.0 mm

Male to female unthreaded standoff made to be soldered into place. It is perfect for electrical connections and suitable for EMC applications. It can be soldered manually or through soldering wave.
Item code:

314310041250

14694 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 10,6603
500 - 999 R 8,1747
1000 + R 6,5663
Standard pack: 100

Order in multiple of 100

Total price:

R 1 066,03

100 x R 10,6603

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Tin Plated
Full Material Brass
Spacer Shape Hexagonal
Commodity Code 7415390000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us