Menu Search

PCB Support Pillars - Dual Locking/Two Prong/Arrowhead

In production

These PCB Support Pillars are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 3,1835 - R 3,5675 Request the lead time here
2.5 mm
3.0 mm
2.0 mm
2.0 mm
5.0 mm
R 4,5545 - R 5,1207 Request the lead time here
2.5 mm
3.0 mm
2.0 mm
2.0 mm
11.6 mm
R 3,61 - R 4,0289 Request the lead time here
2.5 mm
3.0 mm
2.0 mm
2.0 mm
7.6 mm
R 4,8591 - R 5,459 Request the lead time here
2.5 mm
3.0 mm
2.0 mm
2.0 mm
13.6 mm
R 4,3565 - R 4,89 Request the lead time here
2.5 mm
3.0 mm
2.0 mm
2.0 mm
9.9 mm
R 4,0975 - R 4,5825 Request the lead time here
2.5 mm
3.0 mm
2.0 mm
2.0 mm
8.9 mm
Snap Lock Support 5.0 mm PA UL94 V-2 Natural

10381434

Price Range
R 3,5675 - R 3,1835

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    2.5 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 11.6 mm PA UL94 V-2 Natural

10381472

Price Range
R 5,1207 - R 4,5545

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    2.5 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 7.6 mm PA UL94 V-2 Natural

10381441

Price Range
R 4,0289 - R 3,61

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    2.5 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 13.6 mm PA UL94 V-2 Natural

10381489

Price Range
R 5,459 - R 4,8591

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    2.5 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 9.9 mm PA UL94 V-2 Natural

10381465

Price Range
R 4,89 - R 4,3565

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    2.5 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 8.9 mm PA UL94 V-2 Natural

10381458

Price Range
R 4,5825 - R 4,0975

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    2.5 mm
  • Hole Diameter B
    3.0 mm