Menu Search

PCB Support Pillars - Fir Tree Mount Snap Lock/Fire Tree Mount Snap Lock

In production

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes..

Series Code: SR2730

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 2,6013 - R 2,7101 Request the lead time here
7.92 mm
7.92 mm
16.0 mm
R 1,977 - R 2,2612 Request the lead time here
7.92 mm
7.92 mm
3.0 mm
R 2,6013 - R 2,7101 Request the lead time here
7.92 mm
7.92 mm
18.0 mm
R 2,4775 - R 2,5809 Request the lead time here
7.92 mm
7.92 mm
14.0 mm
R 2,6418 - R 2,753 Request the lead time here
7.9 mm
7.9 mm
8.0 mm
R 2,0759 - R 2,3742 Request the lead time here
7.92 mm
7.92 mm
6.0 mm
R 2,8492 - R 2,9681 Request the lead time here
7.9 mm
7.9 mm
12.0 mm
R 2,9916 - R 3,1165 Request the lead time here
7.9 mm
7.9 mm
16.0 mm
R 2,2736 - R 2,6004 Request the lead time here
7.9 mm
7.9 mm
4.0 mm
R 2,9916 - R 3,1165 Request the lead time here
7.9 mm
7.9 mm
20.0 mm
R 2,6013 - R 2,7101 Request the lead time here
7.92 mm
7.92 mm
20.0 mm
R 1,977 - R 2,2612 Request the lead time here
7.92 mm
7.92 mm
4.0 mm
R 2,9916 - R 3,1165 Request the lead time here
7.9 mm
7.9 mm
18.0 mm
R 2,2835 - R 2,6117 Request the lead time here
7.9 mm
7.9 mm
6.0 mm
R 2,2972 - R 2,3939 Request the lead time here
7.92 mm
7.92 mm
8.0 mm
R 2,8492 - R 2,9681 Request the lead time here
7.9 mm
7.9 mm
14.0 mm
R 2,4775 - R 2,5809 Request the lead time here
7.92 mm
7.92 mm
12.0 mm
Snap Lock Support 16.0 mm Nylon 6/6 UL94 V-2 Natural

10487464

Price Range
R 2,7101 - R 2,6013

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.92 mm
  • Hole Diameter B
    7.92 mm
Snap Lock Support 3.0 mm Nylon 6/6 UL94 V-2 Natural

10000427

Price Range
R 2,2612 - R 1,977

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.92 mm
  • Hole Diameter B
    7.92 mm
Snap Lock Support 18.0 mm Nylon 6/6 UL94 V-2 Natural

10000380

Price Range
R 2,7101 - R 2,6013

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.92 mm
  • Hole Diameter B
    7.92 mm
Snap Lock Support 14.0 mm Nylon 6/6 UL94 V-2 Natural

10487457

Price Range
R 2,5809 - R 2,4775

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.92 mm
  • Hole Diameter B
    7.92 mm
Snap Lock Support 8.0 mm PA UL94 V-0 Natural

10633151

Price Range
R 2,753 - R 2,6418

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-2 Natural

10487433

Price Range
R 2,3742 - R 2,0759

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.92 mm
  • Hole Diameter B
    7.92 mm
Snap Lock Support 12.0 mm PA UL94 V-0 Natural

10000359

Price Range
R 2,9681 - R 2,8492

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 16.0 mm PA UL94 V-0 Natural

10000373

Price Range
R 3,1165 - R 2,9916

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 4.0 mm PA UL94 V-0 Natural

10000441

Price Range
R 2,6004 - R 2,2736

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 20.0 mm PA UL94 V-0 Natural

10000410

Price Range
R 3,1165 - R 2,9916

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 20.0 mm Nylon 6/6 UL94 V-2 Natural

10000403

Price Range
R 2,7101 - R 2,6013

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.92 mm
  • Hole Diameter B
    7.92 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-2 Natural

10000434

Price Range
R 2,2612 - R 1,977

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.92 mm
  • Hole Diameter B
    7.92 mm
Snap Lock Support 18.0 mm PA UL94 V-0 Natural

10000397

Price Range
R 3,1165 - R 2,9916

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 6.0 mm PA UL94 V-0 Natural

10000458

Price Range
R 2,6117 - R 2,2835

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-2 Natural

10000465

Price Range
R 2,3939 - R 2,2972

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.92 mm
  • Hole Diameter B
    7.92 mm
Snap Lock Support 14.0 mm PA UL94 V-0 Natural

10000366

Price Range
R 2,9681 - R 2,8492

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 12.0 mm Nylon 6/6 UL94 V-2 Natural

10487440

Price Range
R 2,5809 - R 2,4775

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.92 mm
  • Hole Diameter B
    7.92 mm