Menu Search

PCB Support Pillars - Reverse Locking/Edge Holding

In production

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 2,326 - R 2,5845 Request the lead time here
4.0 mm
1.6 mm
1.6 mm
14.3 mm
R 2,3541 - R 2,6157 Request the lead time here
4.0 mm
1.6 mm
1.6 mm
9.5 mm
R 5,0073 - R 5,5637 Request the lead time here
4.0 mm
1.6 mm
1.6 mm
11.1 mm
R 3,6057 - R 4,0063 Request the lead time here
4.0 mm
1.6 mm
1.6 mm
12.7 mm
Reverse Locking Standoff 14.3 mm Nylon 6/6 UL94 V-2 Black

10166901

Price Range
R 2,5845 - R 2,326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Edge Holding Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    2.1 mm
  • Dome Length
    11.9 mm
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Black

10166871

Price Range
R 2,6157 - R 2,3541

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Edge Holding Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    1.5 mm
  • Dome Length
    11.9 mm
Reverse Locking Standoff 11.1 mm Nylon 6/6 UL94 V-2 Black

10166888

Price Range
R 5,5637 - R 5,0073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Edge Holding Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    1.5 mm
  • Dome Length
    11.9 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Black

10166895

Price Range
R 4,0063 - R 3,6057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Edge Holding Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    2.1 mm
  • Dome Length
    11.9 mm