Menu Search

PCB Support Pillars - Reverse Locking/Edge Holding

In stock

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 3,3038 - R 3,6708 Request the lead time here
4.0 mm
9.5 mm
1.6 mm
1.6 mm
12.7 mm
R 4,5879 - R 5,0978 Request the lead time here
4.0 mm
9.5 mm
1.6 mm
1.6 mm
11.1 mm
R 2,1312 - R 2,368 7155 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
9.5 mm
1.6 mm
1.6 mm
14.3 mm
R 2,1569 - R 2,3966 2610 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
9.5 mm
1.6 mm
1.6 mm
9.5 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-2 Black

RLEHCBS-7-01BK

Price Range
R 3,6708 - R 3,3038

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Edge Holding Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    2.1 mm
  • Dome Length
    11.9 mm
Reverse Locking Standoff 11.1 mm PA6 UL94 V-2 Black

RLEHCBS-6-01BK

Price Range
R 5,0978 - R 4,5879

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Edge Holding Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    1.5 mm
  • Dome Length
    11.9 mm
Reverse Locking Standoff 14.3 mm PA6 UL94 V-2 Black

RLEHCBS-8-01BK

Price Range
R 2,368 - R 2,1312

Stock Levels
7155 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Edge Holding Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    2.1 mm
  • Dome Length
    11.9 mm
Reverse Locking Standoff 9.5 mm PA6 UL94 V-2 Black

RLEHCBS-5-01BK

Price Range
R 2,3966 - R 2,1569

Stock Levels
2610 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Edge Holding Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    1.5 mm
  • Dome Length
    11.9 mm