Menu Search

PCB Support Pillars - Rivet Locking/Two Prong

In stock

These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Compatible Panel Hole Diameter Panel Thickness Panel Thickness Range Spacer Length View
R 2,9728 - R 3,9874 20972 In stock - Delivery conditions may apply, visit our FAQs
3.5 mm
1.6 mm
6.0 mm
R 2,4843 - R 3,3533 28000 In stock - Delivery conditions may apply, visit our FAQs
3.5 mm
1.6 mm
5.0 mm
R 2,9169 - R 3,9169 12450 In stock - Delivery conditions may apply, visit our FAQs
3.5 mm
1.6 mm
3.0 mm
R 3,0426 - R 4,1001 6223 In stock - Delivery conditions may apply, visit our FAQs
3.5 mm
1.6 mm
10.0 mm
Snap Rivet Locking Support 6.0 mm (L) PA

551776

Price Range
R 3,9874 - R 2,9728

Stock Levels
20972 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Rivet Mount Fix
  • Compatible Panel Hole Diameter
    3.5 mm
  • Panel Thickness
    1.6 mm
Snap Rivet Locking Support 5.0 mm (L) PA

551775

Price Range
R 3,3533 - R 2,4843

Stock Levels
28000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Rivet Mount Fix
  • Compatible Panel Hole Diameter
    3.5 mm
  • Panel Thickness
    1.6 mm
Snap Rivet Locking Support 3.0 mm (L) PA

551773

Price Range
R 3,9169 - R 2,9169

Stock Levels
12450 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Rivet Mount Fix
  • Compatible Panel Hole Diameter
    3.5 mm
  • Panel Thickness
    1.6 mm
Snap Rivet Locking Support 10.0 mm PA

551779

Price Range
R 4,1001 - R 3,0426

Stock Levels
6223 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Rivet Mount Fix
  • Compatible Panel Hole Diameter
    3.5 mm
  • Panel Thickness
    1.6 mm