Menu Search

PCB Support Pillars - Rivet Locking/Two Prong

In production

These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Panel Hole Diameter Panel Thickness Panel Thickness Range Spacer Length View
R 2,7113 - R 3,6598 Request the lead time here
3.5 mm
1.6 mm
5.0 mm
R 3,3206 - R 4,4748 Request the lead time here
3.5 mm
1.6 mm
10.0 mm
R 3,1835 - R 4,2749 Request the lead time here
3.5 mm
1.6 mm
3.0 mm
R 3,5644 - R 7,3771 Request the lead time here
3.5 mm
1.6 mm
22.0 mm
R 3,2597 - R 6,8139 Request the lead time here
3.5 mm
1.6 mm
7.0 mm
R 3,2445 - R 4,3518 Request the lead time here
3.5 mm
1.6 mm
6.0 mm
Snap Rivet Locking Support 5.0 mm (L) PA

10636169

Price Range
R 3,6598 - R 2,7113

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Rivet Mount Fix
  • Compatible Panel Hole Diameter
    3.5 mm
  • Panel Thickness
    1.6 mm
Snap Rivet Locking Support 10.0 mm PA

10304259

Price Range
R 4,4748 - R 3,3206

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Rivet Mount Fix
  • Compatible Panel Hole Diameter
    3.5 mm
  • Panel Thickness
    1.6 mm
Snap Rivet Locking Support 3.0 mm (L) PA

10104620

Price Range
R 4,2749 - R 3,1835

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Rivet Mount Fix
  • Compatible Panel Hole Diameter
    3.5 mm
  • Panel Thickness
    1.6 mm
Snap Rivet Locking Support 22.0 mm (L) PA

10104637

Price Range
R 7,3771 - R 3,5644

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Rivet Mount Fix
  • Compatible Panel Hole Diameter
    3.5 mm
  • Panel Thickness
    1.6 mm
Snap Rivet Locking Support 7.0 mm (L) PA

10304242

Price Range
R 6,8139 - R 3,2597

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Rivet Mount Fix
  • Compatible Panel Hole Diameter
    3.5 mm
  • Panel Thickness
    1.6 mm
Snap Rivet Locking Support 6.0 mm (L) PA

10304235

Price Range
R 4,3518 - R 3,2445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Rivet Mount Fix
  • Compatible Panel Hole Diameter
    3.5 mm
  • Panel Thickness
    1.6 mm