Menu Search

PCB Support Pillars - Screw Down

In stock

These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Compatible Thread Sizes (All) All
Hole Diameter A All
6 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
R 4,5619 - R 5,0688 6000 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
#4,M3
15.9 mm
R 4,0924 - R 4,5471 5988 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
#4,M3
9.5 mm
R 5,0786 - R 5,6431 Request the lead time here
3.2 mm
#4,M3
7.6 mm
R 4,3119 - R 4,791 8970 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
#4,M3
12.7 mm
R 4,2114 - R 4,6792 6000 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
#4,M3
11.1 mm
R 4,4685 - R 4,9649 6000 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
#4,M3
14.3 mm
Screw & Lock Support 15.9 mm UL94 V-2 PA Natural

LCBS-L-10-01

Price Range
R 5,0688 - R 4,5619

Stock Levels
6000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 9.5 mm UL94 V-2 PA Natural

LCBS-L-6-01

Price Range
R 4,5471 - R 4,0924

Stock Levels
5988 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 7.6 mm UL94 V-2 PA Natural

LCBS-L-5-01

Price Range
R 5,6431 - R 5,0786

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 12.7 mm UL94 V-2 PA Natural

LCBS-L-8-01

Price Range
R 4,791 - R 4,3119

Stock Levels
8970 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 11.1 mm UL94 V-2 PA Natural

LCBS-L-7-01

Price Range
R 4,6792 - R 4,2114

Stock Levels
6000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 14.3 mm UL94 V-2 Nylon Natural

LCBS-L-9-01

Price Range
R 4,9649 - R 4,4685

Stock Levels
6000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Hole Diameter A
    3.2 mm