Menu Search

PCB Support Pillars - Screw Down

In production

These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
R 4,4665 - R 4,9627 Request the lead time here
3.2 mm
#4,M3
9.5 mm
R 4,706 - R 5,2289 Request the lead time here
3.2 mm
#4,M3
12.7 mm
R 5,5428 - R 6,1589 Request the lead time here
3.2 mm
#4,M3
7.6 mm
R 4,9789 - R 5,5321 Request the lead time here
3.2 mm
#4,M3
15.9 mm
R 4,5963 - R 5,1069 Request the lead time here
3.2 mm
#4,M3
11.1 mm
R 4,8769 - R 5,4187 Request the lead time here
3.2 mm
#4,M3
14.3 mm
Screw & Lock Support 9.5 mm UL94 V-2 Nylon 6/6 Natural

10159880

Price Range
R 4,9627 - R 4,4665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 12.7 mm UL94 V-2 Nylon 6/6 Natural

10159903

Price Range
R 5,2289 - R 4,706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 7.6 mm UL94 V-2 Nylon 6/6 Natural

10159873

Price Range
R 6,1589 - R 5,5428

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 15.9 mm UL94 V-2 Nylon 6/6 Natural

10159866

Price Range
R 5,5321 - R 4,9789

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 11.1 mm UL94 V-2 Nylon 6/6 Natural

10159897

Price Range
R 5,1069 - R 4,5963

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 14.3 mm UL94 V-2 Nylon 6/6 Natural

10159910

Price Range
R 5,4187 - R 4,8769

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Hole Diameter A
    3.2 mm