Menu Search

PCB Support Pillars - Stacking

In stock

These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness B Range Spacer Length View
R 5,1871 - R 5,4601 Request the lead time here
4.0 mm
4.0 mm
0.8 - 2.0 mm
20.3 mm
R 5,1871 - R 5,4601 539 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
4.0 mm
0.8 - 2.0 mm
10.9 mm
R 5,1871 - R 5,4601 79835 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
4.0 mm
0.8 - 2.0 mm
17.3 mm
R 5,1871 - R 5,4601 224 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
4.0 mm
0.8 - 2.0 mm
14.0 mm
Snap Lock Support 20.3 mm PA UL94 V-2 Natural

CBSS-14-01

Price Range
R 5,4601 - R 5,1871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Mounting Hole Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm
Snap Lock Support 10.9 mm PA UL94 V-2 Natural

CBSS-8-01

Price Range
R 5,4601 - R 5,1871

Stock Levels
539 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Mounting Hole Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm
Snap Lock Support 17.3 mm PA UL94 V-2 Natural

CBSS-12-01

Price Range
R 5,4601 - R 5,1871

Stock Levels
79835 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Mounting Hole Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm
Snap Lock Support 14.0 mm PA UL94 V-2 Natural

CBSS-10-01

Price Range
R 5,4601 - R 5,1871

Stock Levels
224 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Mounting Hole Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm