Menu Search

PCB Support Pillars - Touch Control

In stock

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
3 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
R 12,7816 - R 13,1711 Request the lead time here
UL94 V-0
4.2 mm
PA
Over Vertical Tab Fix
Locking Two Prong Fix
30.0 mm
R 7,1877 - R 22,6704 2016 In stock - Delivery conditions may apply, visit our FAQs
UL94 V-0
4.2 mm
PA
Over Vertical Tab Fix
Locking Two Prong Fix
30.0 mm
R 8,1089 - R 25,587 7000 In stock - Delivery conditions may apply, visit our FAQs
UL94 V-0
4.2 mm
PA
Over Vertical Tab Fix
Locking Two Prong Fix
30.0 mm
Snap Lock Support 30.0 mm PA UL94 V-0 Natural

TCS4

Price Range
R 13,1711 - R 12,7816

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Over Vertical Tab Fix
  • Body Diameter
    9.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 30.0 mm PA UL94 V-0 Natural

TCS-1

Price Range
R 22,6704 - R 7,1877

Stock Levels
2016 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Over Vertical Tab Fix
  • Special Features
    Integrated Spring
  • Body Diameter
    9.0 mm
Snap Lock Support 30.0 mm PA UL94 V-0 Natural

TCS-3

Price Range
R 25,587 - R 8,1089

Stock Levels
7000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Over Vertical Tab Fix
  • Special Features
    Integrated Spring
  • Body Diameter
    9.0 mm