Stainless Steel Retaining cable coated with clear PVC. One end is a loop and the other a tab.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Cable Length | Hole Size | View | |
---|---|---|---|---|---|
R 78,9168 - R 139,9158 | 104 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
R 87,3424 - R 154,8534 | 40 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
R 75,0843 - R 133,1062 | Request the lead time here |
|
|
||
1337529 | R 84,3121 - R 148,0583 | 56 In stock - Delivery conditions may apply, visit our FAQs |
|
|
|
R 91,9498 - R 163,025 | 58 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
R 75,0843 - R 133,1062 | 16 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
R 79,6917 - R 141,2777 | 40 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
R 88,1174 - R 156,2154 | 40 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
R 82,7492 - R 146,7109 | 40 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
R 79,6917 - R 141,2777 | 30 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
1337524 | R 126,34 - R 126,34 | 36 In stock - Delivery conditions may apply, visit our FAQs |
|
|
|
1337531 | R 83,5241 - R 148,0583 | Request the lead time here |
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on +27 (0) 11 314 8750 or email us at sales@essentracomponents.co.za and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.