Menu Search

Bevel Edge Protector Plug 1371.6 mm PE

Item code:

464654

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 2 848,9233
Standard pack: 1

Order in multiple of 1

Total price:

R 2 848,92

1 x R 2 848,9233

Add sample +

Specifications

Imperial
Metric
SKU attributes
Plug Material PE
Bevel Material Steel
Plug Colour Yellow
Bevel Colour Natural
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us