Plastic Pipe Caps provide effective protection for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand. Features a pressure hole, allowing pressure release depending on the atmospheric climate of their handling location.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTXTPEPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Pipe Size | H | d | View | |
|---|---|---|---|---|---|---|
| R 10,7285 - R 11,9206 | Request the lead time here |
DN 90
|
|
|
||
| R 85,4452 - R 94,9391 | Request the lead time here |
DN 280
|
|
|
||
| R 6,8969 - R 10,7285 | Request the lead time here |
DN 75
|
|
|
||
| R 14,8609 - R 16,5121 | Request the lead time here |
DN 125
|
|
|
||
| R 12,4438 - R 13,8264 | Request the lead time here |
DN 110
|
1.52 in
38.6 mm
|
4.567 in
116.0 mm
|
||
| R 66,6511 - R 74,0568 | Request the lead time here |
DN 250
|
|
|
||
| R 34,4846 - R 38,3162 | Request the lead time here |
DN 180
|
|
|
||
| R 49,8111 - R 55,3457 | Request the lead time here |
DN 200
|
|
|
||
| R 3,2568 - R 5,0662 | Request the lead time here |
DN 50
|
|
|
||
| R 22,9897 - R 25,5441 | Request the lead time here |
DN 160
|
1.949 in
49.5 mm
|
6.299 in
160.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue