Quantity | Unit price |
---|---|
1 - 4 | R 2 150,4887 |
5 - 9 | R 1 935,5208 |
10 - 19 | R 1 827,9356 |
20 + | R 1 612,9678 |
Adjuster Type | Standard |
---|---|
For Bolt | M24 |
h1 | 43.0 |
h2 | 33.0 |
h3 | 10.0 |
d1 | 70.0 |
d2 | 26.0 |
d3 | M50x1.5 |
Load with bolt max. kN | 97.30 |
Load without bolt max. kN | 225.0 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.