Menu Search

Precision Adjusters

In stock

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
120 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
R 1 612,9678 - R 2 150,4887 Request the lead time here
33.0
M24
70.0
Stainless Steel
10.0
Standard
43.0
R 3 155,4278 - R 4 207,1695 Request the lead time here
77.0
M20
70.0
Stainless Steel
29.0
With Locknut
106.0
R 840,0156 - R 1 120,0208 Request the lead time here
33.0
M4
25.0
Steel
10.0
With Locknut
43.0
R 828,8721 - R 1 105,0278 Request the lead time here
35.0
M10
32.0
Stainless Steel
20.0
Standard
55.0
R 1 593,72 - R 2 124,96 Request the lead time here
54.0
M20
58.0
Stainless Steel
32.0
Standard
86.0
R 986,7043 - R 1 315,5382 1 In stock - Delivery conditions may apply, visit our FAQs
42.0
M16
45.0
Stainless Steel
25.0
Standard
67.0
R 2 645,6643 - R 3 527,4173 Request the lead time here
66.0
M24
70.0
Stainless Steel
40.0
Standard
106.0
R 1 937,9521 - R 2 583,8687 Request the lead time here
63.0
M24
58.0
Stainless Steel
23.0
With Locknut
86.0
R 1 937,9521 - R 2 583,8687 Request the lead time here
63.0
M20
58.0
Stainless Steel
23.0
With Locknut
86.0
R 616,5382 - R 821,9834 Request the lead time here
15.0
M4
25.0
Steel
4.0
Standard
19.0
R 1 098,7469 - R 1 465,0634 Request the lead time here
33.0
M20
70.0
Steel
10.0
Standard
43.0
R 680,5626 - R 907,2817 Request the lead time here
28.0
M4
25.0
Steel
15.0
Standard
43.0
R 768,0895 - R 1 024,1869 Request the lead time here
18.0
M6
32.0
Stainless Steel
5.0
Standard
23.0
R 847,7147 - R 1 130,3539 Request the lead time here
22.0
M16
45.0
Stainless Steel
7.0
Standard
29.0
R 1 061,4669 - R 1 415,2217 Request the lead time here
28.0
M20
58.0
Stainless Steel
9.0
Standard
37.0
R 693,3269 - R 924,5034 Request the lead time here
35.0
M10
32.0
Steel
20.0
Standard
55.0
R 1 564,7469 - R 2 086,2617 Request the lead time here
66.0
M30
70.0
Steel
40.0
Standard
106.0
R 937,0652 - R 1 249,2852 Request the lead time here
41.0
M8
32.0
Steel
14.0
With Locknut
55.0
R 840,0156 - R 1 120,0208 Request the lead time here
33.0
M6
25.0
Steel
10.0
With Locknut
43.0
R 616,5382 - R 821,9834 Request the lead time here
15.0
M6
25.0
Steel
4.0
Standard
19.0
  • of 6
Precision Adjuster M24 70.0 43.0 Stainless Steel

20202149

Price Range
R 2 150,4887 - R 1 612,9678

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M20 70.0 106.0 Stainless Steel

20202170

Price Range
R 4 207,1695 - R 3 155,4278

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M4 25.0 43.0 Steel

20202293

Price Range
R 1 120,0208 - R 840,0156

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M4
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M10 32.0 55.0 Stainless Steel

20201555

Price Range
R 1 105,0278 - R 828,8721

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    55.0
  • h2
    35.0
  • h3
    20.0
Precision Adjuster M20 58.0 86.0 Stainless Steel

20201609

Price Range
R 2 124,96 - R 1 593,72

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    86.0
  • h2
    54.0
  • h3
    32.0
Precision Adjuster M16 45.0 67.0 Stainless Steel

20201586

Price Range
R 1 315,5382 - R 986,7043

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    67.0
  • h2
    42.0
  • h3
    25.0
Precision Adjuster M24 70.0 106.0 Stainless Steel

20201630

Price Range
R 3 527,4173 - R 2 645,6643

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    106.0
  • h2
    66.0
  • h3
    40.0
Precision Adjuster M24 58.0 86.0 Stainless Steel

20201715

Price Range
R 2 583,8687 - R 1 937,9521

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M20 58.0 86.0 Stainless Steel

20202163

Price Range
R 2 583,8687 - R 1 937,9521

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M4 25.0 19.0 Steel

20202217

Price Range
R 821,9834 - R 616,5382

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M4
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M20 70.0 43.0 Steel

20202231

Price Range
R 1 465,0634 - R 1 098,7469

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M4 25.0 43.0 Steel

20202279

Price Range
R 907,2817 - R 680,5626

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M4
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M6 32.0 23.0 Stainless Steel

20201302

Price Range
R 1 024,1869 - R 768,0895

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0
Precision Adjuster M16 45.0 29.0 Stainless Steel

20201357

Price Range
R 1 130,3539 - R 847,7147

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    29.0
  • h2
    22.0
  • h3
    7.0
Precision Adjuster M20 58.0 37.0 Stainless Steel

20201371

Price Range
R 1 415,2217 - R 1 061,4669

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M10 32.0 55.0 Steel

20200596

Price Range
R 924,5034 - R 693,3269

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    55.0
  • h2
    35.0
  • h3
    20.0
Precision Adjuster M30 70.0 106.0 Steel

20200688

Price Range
R 2 086,2617 - R 1 564,7469

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M30
  • h1
    106.0
  • h2
    66.0
  • h3
    40.0
Precision Adjuster M8 32.0 55.0 Steel

20200718

Price Range
R 1 249,2852 - R 937,0652

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M8
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M6 25.0 43.0 Steel

20200695

Price Range
R 1 120,0208 - R 840,0156

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M6 25.0 19.0 Steel

20200367

Price Range
R 821,9834 - R 616,5382

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0