466308
Quantity | Unit price |
---|---|
10 - 99 | R 64,4974 |
100 + | R 53,0135 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 93.4 mm |
---|---|
Base Length | 3.677 in |
Mounting Hole Distance | 93.0 mm |
Mounting Hole Distance | 3.661 in |
Overall Height | 35.0 mm |
Overall Height | 1.378 in |
Overall Length | 120.0 mm |
Overall Length | 4.724 in |
Bar End Material | PA |
Handle Colour | Black |
Handle Material | PA |
Handle Style | Flat Bar |
Handle Type | Bridge Handle |
Mount Type | Plain |
Thread Size | M6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue