08412E
Quantity | Unit price |
---|---|
1 - 49 | R 164,3122 |
50 - 499 | R 97,5078 |
500 + | R 90,0759 |
Handle Material | Zinc Alloy |
---|---|
Handle Finish | Powder Coated |
Handle Colour | Black |
Handle Shape | U |
Mount Type | Screw Mount |
Number of Mounting Holes | 2 |
Thread Size | M4 |
Mounting Hole Distance | 96.0 mm |
Mounting Hole Distance | 3.78 in |
Handle Length | 96.0 mm |
Handle Length | 3.78 in |
Grip Height | 23.5 mm |
Grip Height | 23.5 mm |
Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue