Menu Search

Reinforced Plate 150.0 mm Non Threaded LDPE

Item code:

496994

2998 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 31,8359
500 + R 15,691
Standard pack: 500

Order in multiple of 50

Total price:

R 1 591,80

50 x R 31,8359

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size Non Threaded
Colour White
Handle Material LDPE
Commodity Code 3926909790
Handle Style Longitudinal Handle
Mount Type Clip In
Type Plate

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us